EtherCAT Terminal, digital output EL2xxx | ES2xxx

EtherCAT Terminal, digital output EL2xxx | ES2xxx, EM2xxx

Digital output: EL2xxx | ES2xxx EM2xxx
Signal
1-channel

2-channel

4-channel

8-channel

16-channel
5 V DC   EL2124 | ES2124  
24 V DC   EL2002 | ES2002
Imax = 0.5 A
EL2004 | ES2004
Imax = 0.5 A
EL2008 | ES2008
Imax = 0.5 A
EM2042 NEW
Imax = 0.5 A,
D-sub connection
  EL2022 | ES2022
Imax = 2.0 A
EL2024 | ES2024
Imax = 2.0 A
 
  EL2032 | ES2032
Imax = 2.0 A,
with diagnostic
EL2034 | ES2034
Imax = 2.0 A,
with diagnostic
 
  EL2042 | ES2042 NEw
2 x 4 A/1 x 8 A
   
  EL2252 | ES2252
Imax = 0.5 A,
time stamp
EL2084 | ES2084
Imax = 0.5 A,
n-switching
EL2088 | ES2088
Imax = 0.5 A,
n-switching
 
  EL2262 | ES2262
Imax = 0.5 A,
oversampling
   
  EL2202 | ES2202
NEW Ton/Toff 1 μs,
push-pull outputs
   
  EL2212 | ES2212
NEW Ton/Toff 1 μs,
0.5 A overexcitation
EL2904
TwinSAFE,
4 safe outputs
 
Relay
(up to 230 V AC)
  EL2602 | ES2602
Imax = 2.0 A,
make contact,
power contacts
 
  EL2622 | ES2622
Imax = 2.0 A,
make contact,
no power contacts
EL2624 | ES2624 NEW
make contact,
no power contacts
 
  EL2612 | ES2612
Imax = 1.0 A,
change-over,
no power contacts
 
Triac
(up to 230 V AC)
  EL2712 | ES2712
12 … 230 V, 0.5 A, power contacts
 
  EL2732 | ES2732
12 … 230 V, 0.5 A,
no power contacts
 
  EL2722 | ES2722
12 … 230 V, 1.0 A, mutually locked
outputs
 
PWM   EL2502 | ES2502
PWM output,
24 V DC, 1.0 A
 
  EL2535 | ES2535
24 V DC, 1.0 A,
current-controlled
 
  EL2545 | ES2545
50 V DC, 3.5 A,
current-controlled
 
Pulse train EL2521 | ES2521
1 … 500 kHz
   
ELxxxx: Standard EtherCAT Terminals,
ESxxxx: EtherCAT Terminals with pluggable wiring level