







































The EL1012, EL1014 and EL1018 digital input terminals acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation unit. The variants differ in terms of the number of channels and their connection type. Digital input terminals from the EL101x series have a 10 µs input filter. The EtherCAT Terminals indicate their state via an LED.
| Technical data | EL1012 | ES1012 | EL1014 | ES1014 | EL1018 | ES1018 |
|---|---|---|---|
| Number of inputs | 2 | 4 | 8 |
| Nominal voltage | 24 V DC (-15 %/+20 %) | ||
| “0“ signal voltage | -3…+5 V (EN 61131-2, type 3) | ||
| “1“ signal voltage | 15…30 V (EN 61131-2, type 3) | ||
| Input current | typ. 3 mA (EN 61131-2, type 3) | ||
| Input filter | 10 µs | ||
| Current consumption E-bus | typ. 90 mA | ||
| Electrical isolation | 500 Vrms (E-bus/field potential) | ||
| Bit width in the process image | 2 inputs | 4 inputs | 8 inputs |
| Configuration | no address or configuration setting | ||
| Weight | approx. 50 g | approx. 50 g | approx. 55 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all ESxxxx terminals | ||