





























The EL1084/EL1088 and EL1094/EL1098 digital input terminals acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation unit. The EL108x and EL109x versions have input filters of different speeds. Four 2-wire sensors can be connected to the EL1084 and EL1094 EtherCAT Terminals. The 8-channel versions EL1088 and EL1098 are suitable for multi-channel sensors with single-wire connections. The EtherCAT Terminals indicate their signal state by means of light emitting diodes.
| Technical data | EL1084 | ES1084 | EL1088 | ES1088 | EL1094 | ES1094 | EL1098 | ES1098 |
|---|---|---|---|---|
| Number of inputs | 4 | 8 | 4 | 8 |
| Nominal voltage | 24 V DC (-15 %/+20 %) | |||
| “0“ signal voltage | 18…30 V | |||
| “1“ signal voltage | 0…7 V | |||
| Input current | typ. 3 mA | |||
| Input filter | 3.0 ms | 3.0 ms | 10 µs | 10 µs |
| Current consumption E-bus | typ. 90 mA | |||
| Electrical isolation | 500 Vrms (E-bus/field potential) | |||
| Bit width in the process image | 4 inputs | 8 inputs | 4 inputs | 8 inputs |
| Configuration | no address or configuration setting | |||
| Weight | approx. 50 g | |||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |||
| Relative humidity | 95 %, no condensation | |||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |||
| Protect. class/installation pos. | IP 20/variable | |||
| Pluggable wiring | for all ESxxxx terminals | |||