







































The EL2002, EL2004 and EL2008 digital output terminals connect the binary control signals from the automation unit on to the actuators at the process level with electrical isolation. The variants differ in terms of the number of channels and their connection type. The EtherCAT Terminals indicate their signal state via an LED.
| Technical data | EL2002 | ES2002 | EL2004 | ES2004 | EL2008 | ES2008 |
|---|---|---|---|
| Number of outputs | 2 | 4 | 8 |
| Rated load voltage | 24 V DC (-15 %/+20 %) | ||
| Load type | ohmic, inductive, lamp load | ||
| Max. output current | 0.5 A (short-circuit-proof) per channel | ||
| Reverse voltage protection | yes | ||
| Breaking energy | < 150 mJ/channel | ||
| Switching times | typ. TON: 60 µs, typ. TOFF: 300 µs | ||
| Current consumption E-bus | typ. 100 mA | typ. 100 mA | typ. 110 mA |
| Electrical isolation | 500 Vrms (E-bus/field potential) | ||
| Current consumption power contacts | typ. 15 mA + load | ||
| Bit width in the process image | 2 outputs | 4 outputs | 8 outputs |
| Configuration | no address or configuration setting | ||
| Weight | approx. 55 g | ||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all ESxxxx terminals | ||