























The EL2024 and EL2032 digital output terminals connect the binary 24 V control signals, electrically isolated, with the actuators. Two/four channels are available and indicate their signal state via LEDs. The EL2024 enables direct connection of four 2-wire actuators. It features four earth connecting points. The EL2032 enables direct connection of two 3-wire actuators; diagnostic LEDs and input bits indicate short circuits and wire breakage.
| Technical data | EL2024 | ES2024 | EL2032 | ES2032 |
|---|---|---|
| Number of outputs | 4 | 2 |
| Rated load voltage | 24 V DC (-15 %/+20 %) | |
| Load type | ohmic, inductive, lamp load | |
| Max. output current | 2.0 A (short-circuit-proof) per channel | |
| Reverse voltage protection | yes | |
| Switching times | TON: 40 µs, TOFF: typ. 200 µs | |
| Current consumption E-bus | typ. 120 mA | typ. 100 mA |
| Electrical isolation | 500 Vrms (E-bus/field potential) | |
| Current consumption power contacts | typ. 13 mA + load | |
| Bit width in the process image | 4 outputs | 2 outputs, 2 inputs (diagnostics) |
| Configuration | no address or configuration setting | |
| Weight | approx. 55 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all ESxxxx terminals | |