





























The EL2084 and EL2088 digital output terminals connect the binary control signals from the automation unit on to the actuators at the process level with electrical isolation. The EtherCAT Terminals have four 0 V (ground) switching outputs and generate load currents with outputs that are resistant to overload and short-circuit. They contain four or eight channels that indicate their signal state by means of light emitting diodes.
| Technical data | EL2084 | ES2084 | EL2088 | ES2088 |
|---|---|---|
| Number of outputs | 4 | 8 |
| Rated load voltage | 24 V DC (-15 %/+20 %) | |
| Load type | ohmic, inductive, lamp load | |
| Max. output current | 0.5 A (short-circuit-proof) per channel | 0.5 A (total current 3 A) |
| Current consumption E-bus | 120 mA (see documentation) | |
| Electrical isolation | 500 Vrms (E-bus/field potential) | |
| Current consumption power contacts | 30 mA + load | |
| Bit width in the process image | 4 outputs | 8 outputs |
| Configuration | no address or configuration setting | |
| Weight | approx. 70 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all ESxxxx terminals | |
Product announcement |
EL2084, EL2088: available ES2084, ES2088: estimated market release 4th quarter 2008 |