









The EL2712, EL2722 and EL2732 output terminals use a power switch to control mains voltage from 12 V to 230 V AC. The switching element is a triac, which is connected to the power contact potential. As a semiconductor switch, it is not subject to wear. The steady load capacity of a digital output is 1 A. The EtherCAT Terminals have two independent outputs and indicate their signal state by means of light emitting diodes. The EL2722 has two mutually locked outputs and is very suitable for turning motors (blinds).
| Technical data | EL2712 | ES2712 | EL2722 | ES2722 | EL2732 | ES2732 |
|---|---|---|---|
| Number of outputs | 2 x make contacts | 2 x make contacts | 2 x make contacts (without power contacts) |
| Rated load voltage | 12…230 V AC | ||
| Max. output current | 0.5 A continous load per channel | 1 A | 0.5 A |
| Frequency range | 47…63 Hz | ||
| Surge voltage protection | > 275 V | ||
| Peak current | 40 A (16 ms), 1.5 A (30 s) | ||
| Standby current | 0.6 mA | ||
| Switch-on time | 0.1…10 ms, zero crossing | ||
| Switch-off time | T/2 | ||
| Maximum residual voltage | 1.5 V (60 mA…1 A), 150 Ω (< 60 mA) | ||
| Current consumption E-bus | 120 mA (see documentation) | ||
| Electrical isolation | 500 Vrms (E-bus/field voltage), 3,750 V AC (1 min.) | ||
| Bit width in the process image | 2 outputs | ||
| Configuration | no address or configuration setting | ||
| Weight | approx. 55 g | ||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all ESxxxx terminals | ||
Product announcement |
estimated market release 2nd quarter 2009 |