





















The EL3011, EL3012, EL3111 and EL3112 analog input terminals process signals in the range between 0 and 20 mA. The current is digitised to a resolution of 12 bits (EL3011, EL3012) or 16 bits (EL311x), and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminals have differential inputs and possess a common, internal ground potential. The EL3011 and EL3111 are the single-channel versions and are characterised by its fine granularity and electrical isolation. The EL3012 and EL3112 versions combine two channels in one housing. Overload condition is detected, and the terminal status is relayed to the controller via the E-bus. The EtherCAT Terminals indicate their signal state by means of light emitting diodes. The error LEDs indicate an overload condition and a broken wire.
| Technical data | EL3011 | ES3011 | EL3012 | ES3012 | EL3111 | ES3111 | EL3112 | ES3112 |
|---|---|---|---|---|
| Number of inputs | 1 | 2 | 1 | 2 |
| Power supply | via the E-bus | |||
| Signal current | 0…20 mA | |||
| Internal resistance | < 85 Ω | < 85 Ω | 33 Ω typ. + diode voltage | 33 Ω typ. + diode voltage |
| Input filter limit frequency | 1 kHz | |||
| Common-mode voltage UCM | 35 V max. | 35 V max. | 35 V max. | 10 V max. |
| Resolution | 12 bits | 12 bits | 16 bits | 16 bits |
| Conversion time | ~ 500 µs | ~ 500 µs | ~ 40 µs | ~ 50 µs (fast mode ~ 35 µs) |
| Measuring error | < ±0.3 % (relative to full scale value) | |||
| Surge voltage resistance | 35 V DC | |||
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | |||
| Current consumption E-bus | typ. 180 mA | |||
| Bit width in the process image | input: 1 x 16 bit data, 1 x 16 bit control/status | 1 x 16 bit input, 1 x 8 bit status | input: 1 x 16 bit data, 1 x 16 bit control/status | 1 x 16 bit input, 1 x 8 bit status |
| Weight | approx. 55 g | |||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |||
| Relative humidity | 95 %, no condensation | |||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |||
| Protect. class/installation pos. | IP 20/variable | |||
| Pluggable wiring | for all ESxxxx terminals | |||
Product announcement |
EL3112: available EL3011, ES3011, EL3012, ES3012, ES3112: estimated market release 4th quarter 2008 EL3111, ES3111: estimated market release 1st quarter 2009 |