
















The EL3014 and EL3114 analog input terminals process signals in the range between 0 and 20 mA. The current is digitised to a resolution of 12 bits (EL3014) or 16 bits (EL3114) and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminals have differential inputs and possess a common, internal ground potential. Overload condition is detected, and the terminal status is relayed to the controller via the E-bus. The EtherCAT Terminals indicate their signal state by means of light emitting diodes.
| Technical data | EL3014 | ES3014 | EL3114 | ES3114 |
|---|---|---|
| Number of inputs | 4 | |
| Power supply | via the E-bus | |
| Signal current | 0…20 mA | |
| Internal resistance | 33 Ω typ. + diode voltage | |
| Input filter limit frequency | 1 kHz | |
| Common-mode voltage UCM | 10 V max. | |
| Resolution | 12 bits | 16 bits |
| Conversion time | ~ 500 µs | ~ 100 µs |
| Measuring error | < ±0.3 % (relative to full scale value) | |
| Surge voltage resistance | 35 V DC | |
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | |
| Current consumption E-bus | 180 mA (see documentation) | |
| Bit width in the process image | input: 4 x 16 bit data, 4 x 16 bit control/status | |
| Configuration | no address or configuration setting | |
| Weight | approx. 55 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all ESxxxx terminals | |
Product announcement |
EL3014, ES3014: estimated market release 4th quarter 2008 EL3114, ES3114: estimated market release 1st quarter 2009 |