





















The EL3021, EL3022, EL3121 and EL3122 analog input terminals process signals in the range between 4 and 20 mA. The current is digitised to a resolution of 12 bits (EL3021/EL3022) or 16 bits (EL312/EL3122), and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminals have differential inputs and possess a common, internal ground potential. The EL3021 and EL3121 are the single-channel versions and are characterised by their fine granularity and electrical isolation. The EL3022 and EL3122 versions combine two channels in one housing. An open lead or overload condition are detected. The terminal status is relayed to the controller via the E-bus. The EtherCAT Terminals indicate their signal state by means of light emitting diodes. The error LEDs indicate an overload condition and a broken wire.
| Technical data | EL3021 | ES3021 | EL3022 | ES3022 | EL3121 | ES3121 | EL3122 | ES3122 |
|---|---|---|---|---|
| Number of inputs | 1 | 2 | 1 | 2 |
| Power supply | via the E-bus | |||
| Signal current | 4…20 mA | |||
| Internal resistance | < 85 Ω | < 85 Ω | 33 Ω typ. + diode voltage | 33 Ω typ. + diode voltage |
| Input filter limit frequency | 1 kHz | |||
| Common-mode voltage UCM | 10 V max. | |||
| Resolution | 12 bits | 12 bits | 16 bits | 16 bits |
| Conversion time | ~ 500 µs | ~ 500 µs | ~ 40 µs | ~ 50 µs (fast mode ~ 35 µs) |
| Measuring error | < ±0.3 % (relative to full scale value) | |||
| Surge voltage resistance | 35 V max. | |||
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | |||
| Current consumption E-bus | 180 mA (see documentation) | |||
| Bit width in the process image | input: 1 x 16 bit data, 1 x 16 bit control/status | 1 x 16 bit input, 1 x 8 bit status | input: 1 x 16 bit data, 1 x 16 bit control/status | 1 x 16 bit input, 1 x 8 bit status |
| Weight | approx. 55 g | |||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |||
| Relative humidity | 95 %, no condensation | |||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |||
| Protect. class/installation pos. | IP 20/variable | |||
| Pluggable wiring | for all ESxxxx terminals | |||
Product announcement |
EL3122: available EL3021, ES3021, EL3022, ES3022, ES3122: estimated market release 4th quarter 2008 EL3121, ES3121: estimated market release 1st quarter 2009 |