
















The EL3024 and EL3124 analog input terminals handle signals in the range from 4 to 20 mA. The current is digitised to a resolution of 12 bits (EL3024) or 16 bits (EL3124) and is transmitted, in an electrically isolated form, to the higher-level automation device. The input channels of the EtherCAT Terminals have differential inputs and possess a common, internal ground potential. The EL3024 and the EL3124 combine four channels in one housing. An open lead or overload condition are detected and the terminal status is relayed to the controller via the E-bus. The EtherCAT Terminal indicates its signal state by means of light emitting diodes. The error LEDs indicate an overload condition and a broken wire.
| Technical data | EL3024 | ES3024 | EL3124 | ES3124 |
|---|---|---|
| Number of inputs | 4 | |
| Power supply | via the E-bus | |
| Signal current | 4…20 mA | |
| Internal resistance | 33 Ω typ. + diode voltage | |
| Input filter limit frequency | 1 kHz | |
| Common-mode voltage UCM | 10 V max. | |
| Resolution | 12 bits | 16 bits |
| Conversion time | ~ 500 µs | ~ 100 µs |
| Measuring error | < ±0.3 % (relative to full scale value) | |
| Surge voltage resistance | 35 V DC | |
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | |
| Current consumption E-bus | 180 mA (see documentation) | |
| Bit width in the process image | input: 4 x 16 bit data, 4 x 16 bit control/status | |
| Configuration | no address or configuration setting | |
| Weight | approx. 60 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all ESxxxx terminals | |
Product announcement |
EL3024, ES3024: estimated market release 4th quarter 2008 EL3124, ES3124: estimated market release 1st quarter 2009 |