






















The job of the EL3041, EL3042, EL3141 and EL3142 analog input terminals is to supply power to measuring transducers located in the field, and to transmit analog measurement signals with electrical isolation to the automation device. The voltage for the sensors is supplied to the terminals via the power contacts. The power contacts can optionally be supplied with operating voltage in the standard way or via a supply terminal (EL9xxx) with electrical isolation. The input electronics is independent of the supply voltage of the power contacts. The 0 V power contact is the reference potential for the inputs. The EtherCAT Terminals indicate their signal state by means of light emitting diodes.
| Technical data | EL3041 | ES3041 | EL3042 | ES3042 | EL3141 | ES3141 | EL3142 | ES3142 |
|---|---|---|---|---|
| Number of inputs | 1 (single-ended) | 2 (single-ended) | 1 (single-ended) | 2 (single-ended) |
| Power supply | via the E-bus | |||
| Signal current | 0…20 mA | |||
| Internal resistance | < 85 Ω | < 85 Ω | 33 Ω typ. + diode voltage | 33 Ω typ. + diode voltage |
| Input filter limit frequency | 1 kHz | |||
| Resolution | 12 bits | 12 bits | 16 bits | 16 bits |
| Conversion time | ~ 500 µs | ~ 500 µs | ~ 40 µs | ~ 60 µs (fast mode ~ 40 µs) |
| Measuring error | < ±0.3 % (relative to full scale value) | |||
| Surge voltage resistance | 30 V max. | 30 V max. | 35 V max. | 35 V max. |
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | |||
| Current consumption E-bus | 180 mA (see documentation) | |||
| Bit width in the process image | input: 1 x 16 bit data, 1 x 16 bit control/status | 1 x 16 bit input, 1 x 8 bit status | input: 1 x 16 bit data, 1 x 16 bit control/status | 1 x 16 bit input, 1 x 8 bit status |
| Weight | approx. 55 g | |||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |||
| Relative humidity | 95 %, no condensation | |||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |||
| Protect. class/installation pos. | IP 20/variable | |||
| Pluggable wiring | for all ESxxxx terminals | |||
Product announcement |
EL3142: available EL3041, ES3041, EL3042, ES3042: estimated market release 4th quarter 2008 EL3141, ES3141, ES3142: estimated market release 1st quarter 2009 |