


































The EL3054, EL3058 and EL3154 analog input terminals process signals in the range between 4 and 20 mA. The current is digitised to a resolution of 12 bits (EL3054, EL3058) or 16 bits (EL3154) and is transmitted (electrically isolated) to the higher-level automation device. The input electronics are independent of the supply voltage of the power contacts. In the EL3054/EL3154 with four inputs, the 24 V power contact is connected to the terminal in order to enable connection of 2-wire sensors without external supply. The EL3058 version combines eight channels in one housing. The power contacts are connected through. The 0 V power contact is used as reference ground connection for the inputs. The signal state of the EtherCAT Terminals is indicated by light emitting diodes. The error LEDs indicate an overload condition and a broken wire.
| Technical data | EL3054 | ES3054 | EL3058 | ES3058 | EL3154 | ES3154 |
|---|---|---|---|
| Number of inputs | 4 (single-ended) | 8 (single-ended) | 4 (single-ended) |
| Signal current | 4…20 mA | ||
| Distributed clocks | yes | ||
| Internal resistance | < 85 Ω | < 85 Ω | 33 Ω typ. + diode voltage |
| Input filter limit frequency | 1 kHz | 500 Hz | 1 kHz |
| Resolution | 12 bits | 12 bits | 16 bit (incl. sign) |
| Conversion time | ~ 500 µs | ~ 1 ms | ~ 100 µs |
| Measuring error | < ±0.3 % (relative to full scale value) | ||
| Surge voltage resistance | 30 V max. | 30 V max. | 35 V max. |
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | ||
| Current consumption E-bus | 180 mA (see documentation) | ||
| Bit width in the process image | 4 x 16 bit input, 4 x 8 bit status | 8 x 16 bit input, 8 x 8 bit status | 4 x 16 bit input, 4 x 8 bit status |
| Weight | approx. 60 g | ||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all ESxxxx terminals | ||
Product announcement |
estimated market release 1st quarter 2009 |