































The EL3064, EL3068 and EL3164 analog input terminals process signals in the range between 0 and 10 V. The voltage is digitised with a resolution of 12 bits (EL3064, EL3068) or 16 bits (EL3164) and is transmitted (electrically isolated) to the higher-level automation device. The EL3064/EL3164 EtherCAT Terminals feature 2-wire conductors for the four single-ended inputs with a common internal ground potential. The EL3068 version combines eight channels in one housing. The power contacts are connected through. The 0 V power contact is used as reference ground connection for the inputs. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
| Technical data | EL3064 | ES3064 | EL3068 | ES3068 | EL3164 | ES3164 |
|---|---|---|---|
| Number of inputs | 4 (single-ended) | 8 (single-ended) | 4 (single-ended) |
| Power supply | via the E-bus | ||
| Signal voltage | 0…10 V | ||
| Internal resistance | > 130 kΩ | > 130 kΩ | > 200 kΩ |
| Input filter limit frequency | 1 kHz | 500 Hz | 1 kHz |
| Resolution | 12 bits | 12 bits | 16 bits |
| Conversion time | ~ 500 µs | ~ 1 ms | ~ 100 µs |
| Measuring error | < ±0.3 % (relative to full scale value) | ||
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | ||
| Current consumption E-bus | 180 mA (see documentation) | ||
| Bit width in the process image | input: 4 x 16 bit data, 4 x 16 bit control/status | input: 8 x 16 bit data, 8 x 16 bit control/status | input: 4 x 16 bit data, 4 x 16 bit control/status |
| Weight | approx. 60 g | approx. 60 g | approx. 65 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all ESxxxx terminals | ||
Product announcement |
EL3064, ES3064, EL3068, ES3068: estimated market release 4th quarter 2008 EL3164, ES3164: estimated market release 1st quarter 2009 |