

















The EL3101 and EL3102 analog input terminals handle signals in the range between -10 and +10 V. The voltage is digitised to a resolution of 16 bits, and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminals have differential inputs and possess a common, internal ground potential. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
| Technical data | EL3101 | ES3101 | EL3102 | ES3102 |
|---|---|---|
| Number of inputs | 1 | 2 |
| Power supply | via the E-bus | |
| Signal voltage | -10…+10 V | |
| Internal resistance | > 200 kΩ | |
| Common-mode voltage UCM | 35 V max. | |
| Resolution | 16 bits | |
| Conversion time | ~ 40 µs | ~ 60 µs (fast mode ~ 40 µs) |
| Measuring error | < ±0.3 % (relative to full scale value) | |
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | |
| Current consumption E-bus | typ. 180 mA | |
| Bit width in the process image | input: 1 x 16 bit data, 1 x 16 bit control/status | 1 x 16 bit input, 1 x 8 bit status |
| Weight | approx. 60 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all ESxxxx terminals | |
Product announcement |
EL3102: available EL3101, ES3101, ES3102: estimated market release 4th quarter 2008 |