





















The EL3161 and EL3162 analog input terminals process signals in the range between 0 and 10 V. The voltage is digitised to a resolution of 16 bits, and is transmitted, electrically isolated, to the higher-level automation device. The input channels of an EtherCAT Terminal have the reference ground as common ground potential. The EL3161 is the single-channel version. The EL3162 combines two channels in one housing. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
| Technical data | EL3161 | ES3161 | EL3162 | ES3162 |
|---|---|---|
| Number of inputs | 1 (single-ended) | 2 (single-ended) |
| Power supply | via the E-bus | |
| Signal voltage | 0…10 V | |
| Internal resistance | > 130 kΩ | > 200 kΩ |
| Input filter limit frequency | 1 kHz | |
| Resolution | 16 bits | |
| Conversion time | ~ 35 µs | ~ 50 µs |
| Measuring error | < ±0.3 % (relative to full scale value) | |
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | |
| Current consumption E-bus | 180 mA (see documentation) | |
| Bit width in the process image | input: 1 x 16 bit data, 1 x 16 bit control/status | 1 x 16 bit input, 1 x 8 bit status |
| Weight | approx. 60 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all ESxxxx terminals | |
Product announcement |
EL3162: available EL3161, ES3161: estimated market release 1st quarter 2009 ES3162: estimated market release 4th quarter 2008 |