































The EL4024, EL4028 and EL4124 analog output terminals generate signals in the range between 4 and 20 mA. The power is supplied to the process level with a resolution of 12 bits (EL4024/EL4028) or 16 bits (EL4124) and is electrically isolated. Ground potential for the output channels of an EtherCAT Terminal is common with the 24 V DC supply. The output stages are powered by the 24 V supply. The EL4024 and the EL4124 have four channels. The EL4028 combines eight channels in one housing. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
| Technical data | EL4024 | ES4024 | EL4028 | ES4028 | EL4124 | ES4124 |
|---|---|---|---|
| Number of outputs | 4 | 8 | 4 |
| Power supply | 24 V DC via the power contacts | ||
| Signal current | 4…20 mA | ||
| Load | < 350 Ω (short-circuit-proof) | < 150 Ω | < 350 Ω (short-circuit-proof) |
| Measuring error | < 0.1 % (relative to full scale value) | < 0.1 % (relative to full scale value) | ±0.2 % (relative to full scale value) |
| Resolution | 12 bits | 12 bits | 16 bits |
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | ||
| Conversion time | ~ 250 µs | ~ 400 µs | ~ 80 µs |
| Current consumption E-bus | 180 mA (see documentation) | ||
| Bit width in the process image | 4 x 16 bit AO output | 8 x 16 bit AO output | 4 x 16 bit AO output |
| Weight | approx. 80 g | approx. 80 g | approx. 65 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all ESxxxx terminals | ||
Product announcement |
EL4024, EL4028: available ES4024, ES4028: estimated market release 3rd quarter 2008 EL4124, ES4124: estimated market release 4th quarter 2008 |