


























The EL9100 feed terminal can be positioned at any location between the input and output terminals for establishing a further potential group or for supplying the terminals following on the right in applications with high current load. The potential distribution terminals EL9186 and EL9187 provide eight terminal points with a potential and enable the voltage to be picked up without further bus terminal blocks or wiring.
| Technical data | EL9100 | ES9100 | EL9186 | ES9186 | EL9187 | ES9187 |
|---|---|---|---|
| Nominal voltage | 24 V | ≤ 60 V | ≤ 60 V |
| Current load | ≤ 10 A | ||
| Diagnostics | – | ||
| Reported to E-bus | – | ||
| PE contact | yes | no | no |
| Number of outputs | – | 8 (connected with positive power contact) | 8 (connected with negative power contact) |
| Shield connection | – | ||
| Renewed infeed | yes | ||
| Current consumption E-bus | typ. 90 mA (see documentation) | – | – |
| Bit width in the process image | 0 | ||
| Connection to DIN rail | – | ||
| Electrical isolation | yes | – | – |
| Housing width in mm | 12 | ||
| Side by side mount. on EtherCAT Terminals with pow. contact | yes, left without PE | ||
| Side by side mount. on EtherCAT Terminals without pow. contact | yes | ||
| Pluggable wiring | for all ESxxxx terminals | ||