EtherCAT – Ultra high-speed for automation
Highlights
- Ethernet up to the terminal – complete continuity
- Ethernet process interface scalable from 1 bit to 64 kbyte
- first true Ethernet solution for the field level
Performance
- 256 digital I/Os in 12 µs
- 1,000 digital I/Os in 30 µs
- 200 analog I/Os (16 bit) in 50 µs, corresponding to 20 kHz sampling rate
- 100 servo axes in 100 µs
- 12,000 digital I/Os in 350 µs
- throughput: 10 Mbyte/s, distributed to 1,500 devices
Topology
- line, tree or star topology
- up to 65,535 devices
- network size: almost unlimited (> 500 km)
- operation with or without switches
- cost-effective cabling: standard Ethernet patch cable (CAT5)
- twisted pair physical layer:
- Ethernet 100BASE-TX, up to 100 m between 2 devices
- alternative: fibre-optic cable variants 50 to 2,000 m
- hot connect/disconnect of bus segments
Address space
- network-wide process image: 4 Gbyte
- device process image: 1 bit to 64 kbyte
- address allocation: freely configurable
- device address selection: automatically via software
Protocol
- optimised protocol directly within the Ethernet frame
- fully hardware-implemented
- for routing and socket interface: UDP datagram
- processing while passing
- distributed clock for accurate synchronisation
- time stamp data types for resolution in the nanosecond range
- oversampling data types for high-resolution measurements
Diagnostics
- breaking point detection
- continuous “quality of line” measurement enables accurate localisation of transmission faults
Interfaces
- switch terminal for standard Ethernet devices
- fieldbus terminals for fieldbus devices
- decentralised serial interfaces
- communication gateways
Openness
- fully Ethernet-compatible
- operation with switches and routers possible
- mixed operation with other protocols also possible
- internet technologies (web server, FTP, etc.)
- compatible with the existing Bus Terminal range
- protocol is published completely
- EtherCAT is IEC specification.
EtherCAT Technology Group
- international pool of companies
- includes users and manufactures
- supports technology development
- guarantees interoperability
- integration of device profiles