EtherCAT Terminal, digital input EL1xxx | ES1xxx

EtherCAT Terminal, digital input EL1xxx | ES1xxx

Digital input: EL1xxx | ES1xxx
Signal
2-channel

4-channel

8-channel
5 V DC EL1124 | ES1124
filter 10 µs
12 V DC EL1144 | ES1144
filter 10 µs
24 V DC EL1002 | ES1002
filter 3.0 ms, type 1,
p-switching
EL1004 | ES1004
filter 3.0 ms, type 1,
p-switching
EL1008 | ES1008
filter 3.0 ms, type 1,
p-switching
EL1012 | ES1012
filter 10 µs, type 1,
p-switching
EL1014 | ES1014
filter 10 µs, type 1,
p-switching
EL1018 | ES1018
filter 10 µs, type 1,
p-switching
  EL1024 | ES1024
filter 3.0 ms, type 2,
p-switching
 
  EL1034 | ES1034
filter 10 µs,
potential-free inputs
 
  EL1104 | ES1104
filter 3.0 ms,
± sensor supply
 
EL1202 | ES1202
Ton/Toff 1 μs, fast input
EL1114 | ES1114
filter 10 µs,
± sensor supply
 
EL1252 | ES1252
Ton/Toff 1 μs, time stamp
EL1084 | ES1084
filter 3.0 ms, n-switching
EL1088 | ES1088
filter 3.0 ms, n-switching
EL1262 | ES1262
Ton/Toff 1 μs, oversampling
EL1094 | ES1094
filter 10 µs, n-switching
EL1098 | ES1098
filter 3.0 ms, n-switching
  EL1904
TwinSAFE,
4 safe inputs
 
48 V DC EL1134 | ES1134
filter 10 µs
120 V AC/DC EL1712 | ES1712
power contacts
230 V AC EL1702 | ES1702
power contacts
EL1722 | ES1722
no power contacts
Counter EL1502
up/down, 24 V DC,
100 kHz, 32 bit
EL1512
up/down, 24 V DC,
1 kHz, 16 bit
ELxxxx: Standard EtherCAT Terminals,
ESxxxx: EtherCAT Terminals with pluggable wiring level