| System terminals: EL9xxx | ES9xxx | |||||
| Signal | System |
Potential supply |
Power supply |
||
| System | EL9011 | ES9011 bus end cap |
||||
| EL9080 isolation terminal |
|||||
| EL9180 | ES9180 potential distribution terminal, 2 clamping units per power contact |
|||||
| EL9185 | ES9185 potential distribution terminal, 4 clamping units at 2 power contacts |
|||||
| EL9186 | ES9186 potential distribution, 8 x 24 V |
|||||
| EL9187 | ES9187 potential distribution, 8 x 0 V |
|||||
| EL9195 | ES9195 shield terminal |
|||||
| 24 V DC | EL9100 | ES9100 |
EL9400 | ES9400 input 24 V DC, E-bus power supply, 2 A |
|||
| EL9110 | ES9110 diagnostic |
EL9410 | ES9410 input 24 V DC, output 5 V/2 A |
||||
| EL9200 with fuse |
EL9505 | ES9505 input 24 V DC, output 5 V DC, 0.5 A |
||||
| EL9210 diagnostic, with fuse |
EL9508 | ES9508 input 24 V DC, output 8 V DC, 0.5 A |
||||
| EL9510 | ES9510 input 24 V DC, output 10 V DC, 0.5 A |
|||||
| EL9512 | ES9512 input 24 V DC, output 12 V DC, 0.5 A |
|||||
| EL9515 | ES9515 input 24 V DC, output 15 V DC, 0.5 A |
|||||
| EL9520 | ES9520 AS-Interface potential supply with filter |
|||||
| EL9560 | ES9560 input 24 V DC, output 24 V DC, 0.5 A with electrical isolation |
|||||
| 120 – 230 V AC | EL9150 | ES9150 |
||||
| EL9160 | ES9160 diagnostic |
|||||
| EL9190 | ES9190 any voltage up to 230 V without LED |
|||||
| EL9250 with fuse |
|||||
| EL9260 diagnostic, with fuse |
|||||
| ELxxxx: Standard EtherCAT Terminals, ESxxxx: EtherCAT Terminals with pluggable wiring level |
|||||