Beckhoff TwinSAFE
 
 
  TwinSAFE architecture
  TwinSAFE configurator
  TwinSAFE terminals
  KL6904
  KL1904
  KL2904

Beckhoff TwinSAFE

TwinSAFE: Safety and I/O technology in one system
With the successful entry of fieldbus technology in a wide range of applications, one area that in the past had not been affected by control technology is becoming more and more significant: safety technology. The wiring of emergency off switches, light barriers and other components ensuring machine safety now takes up a significant proportion of the space available in cable ducts and control cabinets. High time for fieldbus technology to deal with the transfer of safety-relevant signals. Technically this has already been possible for some time, but the problem so far has been the absence of a manufacturer-independent open interface with a certificate guaranteeing adequate safety.

The I/O construction kit is extended safely
With the TwinSAFE Bus Terminals, Beckhoff offers the option of simply expanding the proven Bus Terminal system, and to transfer the complete cabling for the safety circuit into the already existing fieldbus network. Safe signals can be mixed with standard signals without restriction. This saves design effort, installation and material. Maintenance is simplified significantly through faster diagnosis and simple replacement of only a few components. The TwinSAFE Bus Terminals only include three basic functionalities: digital inputs (KL19xx), digital outputs (KL29xx), and logic terminal (KL6904). For a large number of applications, all sensors and actuators can be wired on these Bus Terminals. The required logical link of the inputs and the outputs is handled by the KL6904 TwinSAFE controller. For small configurations, the tasks of a fail-safe PLC can thus be handled within the Bus Terminal system.

TwinSAFE Bus Terminals
The TwinSAFE Bus Terminals enable connection of all common safety sensors and actuators. They can be operated in standalone mode with the KL6904 TwinSAFE Logic Bus Terminal. The TwinSAFE protocol is used for safe communication.

The TwinSAFE Logic Bus Terminal is the link unit between the TwinSAFE input and output terminals. It enables the configuration of a simple, flexible and cost-effective decentralised safety control system.

Therefore, there are no safety requirements for the higher-level control. The typical safety functions required for the automation of machines, such as emergency off, safety door, two-hand etc. are already permanently included in the KL6904. The user can configure the terminal according to the safety requirements of his application.



Back Top Beckhoff, Email: info@beckhoff.com, 07.10.2005 Next