CeBIT 2010 – The No.1 marketplace for digital solutions
Beckhoff will present its solutions for industrial IT, industrial communication and building automation at CeBIT for the fifth time in succession. The versatile Industrial PC technology from Beckhoff is suitable for a wide range of applications, including factory automation and production-related IT applications. The Beckhoff product highlights on show will include the CP-Link 3 desktop transfer software, RFID products and new stainless steel Control Panels.
- Fair information

Hanover, Germany
2 – 6 March 2010
Hall 2, Booth D20
- Site Plan
Industrial IT Solutions
Beckhoff PCIe modules
The compact PCIe modules, based on the PCI Express standard, extend the Beckhoff IPC series with additional interfaces without impacting
the design. Compared with PCI or PCIe plug-in cards
the Beckhoff PCIe module is optimised for industrial applications and is firmly attached to the
inside of
the PC via a plug connector bracket.
PCIe modules
Ethernet-based
desktop transfer software
CP-Link 3 is a control and visualisation concept
for flexible connection of up to 255 Panel PCs.
CP-Link-3 is a pure software solution based entirely on standard hardware (Ethernet) and IP-based protocol for transfer of image data. The screen contents are captured by a virtual graphic adapter
in the host PC and sent using Ethernet to one or more Panel PCs.
CP-Link 3
Stainless steel panels for highest requirements
Beckhoff introduces Industrial PCs in stainless steel design at CeBIT: the CP77xx Panel PCs and the CP79xx Control Panels. The IP 65 devices can be used in sensitive areas such as food, packaging and medical applications.
CP77xx
Robust IPC technology for WLAN and RFID
Beckhoff Industrial PCs and Control Panels are used in a wide range of industrial IT applications, including production data acquisition (PDA),
manufacturing execution systems (MES), or as operating and display units for ERP systems.
WLAN controller
Building Automation
PC Control for all functionalities
One of the core themes at CeBIT is building automation. In addition to PC- and Ethernet-based control technology for all building services and
different building types ranging from industrial buildings to hotels, Beckhoff will also present solutions for energy data acquisition. The data
are transferred to the control centre via open interfaces and analysed by the building management system. The Beckhoff system enables the
relevant parameters to be measured and enables appropriate responses. The seamless integration of energy and consumption data monitoring
for all building services in the PC control system results in savings potential and synergy effects both in the system design and during building
operation.
Building Automation