The Beckhoff Trade Show TV provides a compact overview of all of the key topics from the Hannover Messe 2018.
Trade Show TV
Beckhoff has integrated comprehensive image processing functions into its controller with TwinCAT Vision. Machine manufacturers can program image processing tasks directly in the PLC. This covers various tasks, such as detection and measurement of components as well as the identification of codes. The result: contemporary machine concepts that increase the competitiveness and investment security.
TwinCAT Vision
Starting with the C6015, the new series of ultra-compact Industrial PCs has proven itself through its flexible usage possibilities. With the new C6030 the benefits such as low space requirement, universal usability and flexible mounting now also stand for applications with the highest performance demands. The multi-core computer integrates Intel® Core™-i processors of the 6th and 7th generation in a space of 129 x 133 x 76 mm and offers top performance with four cores and up to 3.6 GHz per core.
C6030
In the EL922x EtherCAT terminal series, Beckhoff has integrated electronic overcurrent protection for the protection of 24 V DC system components directly in the EtherCAT system. This enables a condition monitoring which reduces downtimes and consequently also costs. Another advantage is the reduced space requirement compared with conventional solutions due to two protection channels on only 12 mm width.
EL922x
The AMP8000 integrates the servo drive directly in the servomotor in a very compact design. By shifting the power electronics to the machine, the space requirement in the control cabinet is reduced to a single coupling module that supplies several servo drives with just one cable via a distributor module. The result: a significant saving of material, space, costs and assembly work.
AMP8000
23.04.18
23.04.18
23.04.18
23.04.18

Hannover, Germany
23 – 27 April 2018
Hall 9, Booth F06
daily: 9 am – 6 pm