 |
Accessories |
 |
KL6023 |
|
|
 |
|
 |
|
|
KL6023 | Wireless Adapter for EnOcean radio technology |
|
|
The KL6023 Wireless Adapter receives signals from battery-less
sensors with EnOcean technology. These signals are converted by the Wireless Adapter to a
RS485 signal and directly processed further by the KL6021-0023 serial Bus Terminal. With a
radio signal range of at least 30 m, the wiring of buildings can be simplified significantly. |
|
|
The status LEDs of the Wireless Adapter are helpful during commissioning.
The LEDs indicate all telegrams, received as faulty or faultless. With a distance of more than
300 m between the receiver and the Bus Terminal station, the receiver can be placed at any
position within a building that is advantageous for radio transmission purposes. The system
does not limit the number of transmitters per receiver unit. In practice, between 25
and 100 transmitters per receiver are used. |
 |
|
|
| Technical data |
KL6023 |
| Connection |
2 x 2 wires directly at the KL6021-0023 Bus Terminal |
| Power supply |
via KL6021-0023 Bus Terminal with electrical isolation |
| Connecting cable |
up to 300 m |
| Configuration |
not required |
| Frequency band |
868.35 MHz |
| Transfer range |
300 m free field, > 30 m within buildings |
| Radio telegram |
depending on the sensor type (32 bit sensor ID number, the number of useful bytes is not limited) |
| Receiving aerial |
integrated in the housing |
| Housing |
box: polystyrene (grey) with M16 high-strength cable gland for cable connection; cover: polycarbonate (transparent) |
| Dimensions (W x H x D) |
52 x 50 x 35.5 mm |
| Weight approx. |
55 g |
| Operating/storage temperature |
0 °C ... +55 °C/-25 °C ... +85 °C |
| Relative humidity |
95%, no condensation |
| Protect. class/installation pos. |
IP 66/variable |
|
|
 |
|
|
Ethernet
KL6023 Wireless
Adapter with
EnOcean radio
receiver
Range approx. 300 m in the free field and approx. 30 m in the building
Serial interface
KL6021-0023
RS485
Battery-less switch with EnOcean radio transmitter
Battery-less temperature
sensor with EnOcean radio transmitter