| Analog output: KL4xxx | KS4xxx, KM4xxx | |||||||||
| Signal | |||||||||
| 1-channel | 2-channel | 4-channel | 8-channel | ||||||
| 0 ... 10 V | KL4001 | KS4001 12 bit |
KL4002 | KS4002 12 bit |
KL4004 | KS4004 12 bit |
||||||
| KM4602 manual/automatic operation, 12 bit |
KL4404 | KS4404 4 x 2-wire connection, 12 bit |
KL4408 | KS4408 8 x 1-wire connection, 12 bit |
|||||||
| ± 10 V | KL4031 | KS4031 12 bit |
KL4032 | KS4032 12 bit |
KL4034 | KS4034 12 bit |
||||||
| KL4434 | KS4434 4 x 2-wire connection, 12 bit |
KL4438 | KS4438 8 x 1-wire connection, 12 bit |
||||||||
| KL4132 | KS4132 16 bit |
|||||||||
| KL4494 | KS4494 2 x input, 2 x output, 12 bit |
|||||||||
| 0 ... 20 mA | KL4011 | KS4011 12 bit |
KL4012 | KS4012 12 bit |
|||||||
| KL4414 | KS4414 4 x 2-wire connection, 12 bit |
KL4418 | KS4418 8 x 1-wire connection, 12 bit |
||||||||
| KL4112 | KS4112 16 bit |
|||||||||
| 4 ... 20 mA | KL4021 | KS4021 12 bit |
KL4022 | KS4022 12 bit |
|||||||
| KL4424 | KS4424 4 x 2-wire connection, 12 bit |
KL4428 | KS4428 8 x 1-wire connection, 12 bit |
||||||||
| KLxxxx: Standard Bus Terminals, KSxxxx: Bus Terminals with pluggable wiring level |
|||||||||