PROFIBUS
BK3xx0
Fieldbus connection
Address selector
Configuration interface
Power LEDs
Input for
power contacts
Power contacts
Bus Coupler
supply
K-bus
BK3010, BK3100, BK3110 | PROFIBUS Bus Couplers
The BK3010, BK3100 and BK3110 Bus Couplers connect the PROFIBUS system to the electronic terminal blocks, which can be extended in modular fashion. One unit consists of the Bus Coupler, any number of up to 64 terminals and one end terminal. The BK3010 and BK3110 economy variants permit particularly economical creation of peripheral interfacing connections. Up to 64 digital input/output terminals can be connected.
The Bus Coupler recognises the connected terminals and automatically generates the affiliations of the inputs/outputs to the bytes of the process image. The first input/output signal is inserted in the first bit of one byte (LSB), beginning from the left. The Bus Coupler inserts further signals in this byte. Inputs and outputs are clearly separated. The Bus Coupler automatically begins a further byte if the number of inputs or outputs exceeds 8 bits.
Complex signal processing for analog I/Os, position measurement, …
The BK3100 Bus Coupler supports the operation of all Bus Terminals. As far as the user is concerned, handling of the analog inputs/outputs is not different to other series. The information is available in the process image of the controller for processing in the form of a byte array.
The analog and multi-functional Bus Terminals can be adapted to each specific application using the KS2000 configuration set. Depending on the type, the analog Bus Terminals' registers contain temperature ranges, gain values and linearisation characteristics. With the KS2000, the required parameters can be set on a PC. The Bus Terminals store settings permanently and in a fail-safe manner.
Optionally, the Bus Terminals can also be controlled by the control system. Via function blocks (FBs), the programmable logic controller (PLC) or the Industrial PC (IPC) handles configuration of the complete periphery during the start up phase. If required, the controller can upload the decentrally created configuration data in order to centrally manage and store this data. Therefore, new adjustments are not necessary in the event of replacement of a Bus Terminal. The controller automatically sets the required setting on power up.
The Beckhoff GSE and type data files to the Bus Couplers support the Bus Terminal options and can be loaded in the corresponding master configuration software to facilitate planning and design. Various configurations and parameters for the Bus Coupler can be selected via GSE and type data files.
| System data |
BK3010 |
BK3100 |
BK3110 |
| Number of I/O stations |
100 with repeater |
| Number of I/O points |
approx. 6,000, depending on the master |
| Data transfer medium |
shielded copper cable, 2 x 0.25 mm² |
| Max. cable length |
| 1,200 m |
1,000 m |
400 m |
200 m |
100 m |
|
| Data transfer rates |
9.6/19.2/ 93.75 kbaud |
187.5 kbaud |
500 kbaud |
1,500 kbaud |
…3, 6, 12 Mbaud |
|
| Data transfer time |
| approx. 3 ms (10 stations for 32 bit input and output each) |
approx. 0.5 ms |
|
| Technical data |
BK3010 |
BK3100 |
BK3110 |
| Number of Bus Terminals |
64 |
| Max. number of bytes fieldbus |
64 byte input and 64 byte output |
64 byte input and 64 byte output (DP and FMS mode), 128 byte input and 128 byte output (only DP mode) |
64 byte input and 64 byte output |
| Digital peripheral signals |
512 inputs/outputs |
| Analog peripheral signals |
– |
64 inputs/outputs (only DP mode) |
– |
| Configuration possibility |
via KS2000 or the controller |
| Data transfer rates |
automatic detection up to max. 1.5 Mbaud |
12 Mbaud |
12 Mbaud |
| Bus interface |
1 x D-sub 9-pin socket with shielding |
| Power supply |
24 V DC (-15 %/+20 %) |
| Input current |
70 mA + (total K-bus current)/4, 500 mA max. |
| Starting current |
2.5 x continous current |
| Recommended fuse |
≤ 10 A |
| Supply current K-bus |
500 mA |
1,750 mA |
500 mA |
| Power contacts |
24 V DC max./10 A max. |
| Electrical isolation |
500 Vrms (power contact/supply voltage/fieldbus) |
| Weight |
approx. 150 g |
approx. 170 g |
approx. 150 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Accessories |
|
| KS2000 |
configuration software for extended parameterisation |
| Cordsets |
cordsets and connectors |
| FC310x |
PC Fieldbus Cards with PCI interface |
| Ordering information |
Description |
| BK3010 |
PROFIBUS DP Bus Coupler for up to 64 digital Bus Terminals, 1.5 Mbaud |
| BK3100 |
PROFIBUS DP/FMS Bus Coupler for up to 64 Bus Terminals, 12 Mbaud |
| BK3110 |
PROFIBUS DP Bus Coupler for up to 64 digital Bus Terminals, 12 Mbaud |
| BK3120 |
PROFIBUS DP “Economy plus” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| BK3150 |
PROFIBUS DP “Compact” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| BK3500 |
PROFIBUS DP Bus Coupler with fibre optic connection for up to 64 Bus Terminals, 1.5 Mbaud |
| BK3520 |
PROFIBUS DP “Economy plus” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| LC3100 |
PROFIBUS DP “Low Cost” Bus Coupler for up to 64 digital Bus Terminals, 12 Mbaud |
| BC31x0, BX3100 |
PROFIBUS DP Bus Terminal Controller |