| Bus Couplers | |||||||||
| Fieldbus | Standard | Economy only digital I/O |
Economy plus |
Compact | Low Cost only digital I/O |
||||
| EtherCAT | BK1120 | BK1250 E-bus to K-bus interface |
|||||||
| Lightbus | BK2000 | BK2010 | BK2020 | ||||||
| BK2500 RS485 interface |
|||||||||
| PROFIBUS | BK3010 1.5 Mbaud |
||||||||
| BK3100 12 Mbaud |
BK3110 12 Mbaud |
BK3120 12 Mbaud |
BK3150 12 Mbaud |
LC3100 12 Mbaud |
|||||
| BK3500 1,5 Mbaud, fibre optic |
BK3520 12 Mbaud, fibre optic |
||||||||
| Interbus | BK4000 | BK4010 | BK4020 | ||||||
| BK4500 fibre optic |
|||||||||
| CANopen | BK5110 | BK5120 | BK5150 | LC5100 | |||||
| BK5151 | |||||||||
| DeviceNet | BK5200 | BK5210 | BK5220 | BK5250 | LC5200 | ||||
| ControlNet | BK7000 | ||||||||
| CC-Link | BK7150 | ||||||||
| Modbus | BK7300 | BK7350 | |||||||
| Fipio | BK7420 | ||||||||
| SERCOS interface | BK7500 | BK7520 | |||||||
| RS485 | BK8000 | ||||||||
| RS232 | BK8100 | ||||||||
| Ethernet TCP/IP | BK9000 | BK9050 |
|||||||
| BK9100 2-channel switch |
|||||||||
| PROFINET | BK9103 2-channel switch |
||||||||
| EtherNet/IP | BK9105 2-channel switch |
||||||||
| USB | BK9500 | ||||||||
| AS-Interface | KL/KS62x1 master terminal |
||||||||
| EIB | KL/KS6301 EIB Bus Terminal |
||||||||
| LON | KL/KS6401 LON Bus Terminal |
||||||||
| MP-Bus | KL/KS6771 master terminal |
||||||||
| DALI/DSI | KL6811 master terminal |
||||||||