Bus Terminals, digital output KL2xxx, KS2xxx, KM2xxx

Bus Terminals, digital output KL2xxx, KS2xxx, KM2xxx

Digital output: KL2xxx | KS2xxx KM2xxx
Signal    
1-channel 2-channel 4-channel 8-/16-channel 16-/32-/64-
channel
5 V DC     KL2124 | KS2124    
24 V DC   KL2012 | KS2012
Imax = 0.5 A
KL2114 | KS2114
Imax = 0.5 A
KL2408 | KS2408
Imax = 0.5 A,
8-channel
KM2002
Imax = 0.5 A,
16-channel
KL2022 | KS2022
Imax = 2.0 A
KL2134 | KS2134
Imax = 0.5 A,
reverse voltage
protection
 
KL2032 | KS2032
Imax = 0.5 A,
reverse voltage
protection
KL2184 | KS2184
Imax = 0.5 A,
n-switching
KL2488 | KS2488
Imax = 0.5 A,
n-switching,
8-channel
KM2004
Imax = 0.5 A,
32-channel
KL2212 | KS2212
Imax = 0.5 A,
diagnostic,
protectored sensor supply
KL2404 | KS2404
Imax = 0.5 A,
4 x 2-wire
KL2872
Imax = 0.5 A,
flat-ribbon cable connection,
16-channel
KM2008
Imax = 0.5 A,
64-channel
KL2442 | KS2442
Imax = 4 A,
2 x 2-/3-wire
KL2424 | KS2424
Imax = 2 A,
4 x 2-wire
KM2042
Imax = 0,5 A,
D-sub connection
  KL2904
TwinSAFE,
safety outputs,
SIL 3/Cat. 4
KL2808
Imax = 0.5 A,
8 x 0 V,
8-channel
 
    KL2828
Imax = 2.0 A,
8 x 0 V,
8-channel
 
    KL1859
8 inputs, 8 outputs,
filter 3.0 ms,
Imax = 0,5 A,
IEC 61131-2,
type 3, 16-channel
 
    KL2809
Imax = 0.5 A,
16-channel
 
    KL2819
Imax = 0.5 A,
with diagnostics,
16-channel
 
    KL2889
Imax = 0.5 A,
0 V (ground)
switching,
16-channel
 
30 V AC/DC   KL2784 | KS2784
Imax = 2.0 A, solid state
 
  KL2794 | KS2794
Imax = 2.0 A, solid state, potential-free contacts
KL2798
Imax = 2.0 A, solid state, potential-free contacts,
8-channel
 
120 V AC/DC KL2612 | KS2612
relay, change-over
 
230 V AC KL2641
relay, make contact, manual operation, 16 A
KL2602 | KS2602
relay, make contact
KM2604
relay, 16 A,
4-channel
KL2751 | KS2751
universal dimmer terminal,
230 V AC,
300 VA (W)
KL2602-0010 | KS2602-0010 NEW
relay, make contact,
soft switching in zero-voltage crossing
KM2614
manual operation,
relay, 16 A,
4-channel
KL2761 | KS2761
universal dimmer terminal,
230 V AC,
600 VA (W)
KL2622 | KS2622
relay, make contact,
no power contacts
KL2634 | KS2634 NEW
relay, make contact,
250 V AC/30 V DC
KM2642
manual/automatic operation, relay,
6 A
  KL2622-0010 | KS2622-0010 NEW
relay, make contact,
no power contacts,
soft switching in zero-voltage crossing
KM2652
manual/automatic operation, relay,
6 A
  KL2652 | KS2652
relay, change-over
KM2774
triac output for
4 blind motors
KL2701 | KS2701
solid state load relay
KL2702 | KS2702
solid state relay
 
KL2712 | KS2712
triac
 
KL2722 | KS2722
triac, mutually locked
outputs
 
KL2732 | KS2732
triac, mutually locked
outputs, no power contacts
 
KL2692 | KS2692
cycle monitoring terminal (watchdog)
 
400 V AC KL2631 | KS2631
relay, make contact
 
PWM KL2502 | KS2502
24 V DC, 0.1 A
 
KL2512 | KS2512
24 V DC, 1.5 A,
negative switching
 
KL2535 | KS2535
24 V DC, 1 A,
current-
controlled
   
  KL2545 | KS2545
50 V DC, 3.5 A,
current-
controlled
 
Pulse Train KL2521 | KS2521  
Stepper motor   KL2531 | KS2531
Imax = 1.5 A
   
KL2541 | KS2541
Imax = 5 A
 
DC motor   KL2532 | KS2532
24 V DC, 1 A
KL2284 | KS2284
motor reverse switching,
0...24 V DC, 2 A
 
  KL2552 | KS2552
50 V DC, 5 A
 
AC motor
speed controller
KL2791 | KS2791
speed controller,
100 VA, 1-phase AC motors
 
KLxxxx: Standard Bus Terminals,
KSxxxx: Bus Terminals with pluggable wiring level