











The KL1184 and KL1194 digital input terminals acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation unit. The KL1184 and KL1194 versions have input filters of different speeds. Sensors that switch to 0 V (ground) can be connected to the KL1184 and KL1194 versions. The Bus Terminals contain four channels that indicate their signal state by means of light emitting diodes.
| Technical data | KL1184 | KS1184 | KL1194 | KS1194 |
|---|---|---|
| Number of inputs | 4 | |
| Nominal voltage | 24 V DC (-15 %/+20 %) | |
| “0“ signal voltage | 18…30 V | |
| “1“ signal voltage | 0…7 V | |
| Input filter | 3.0 ms | 0.2 ms |
| Input current | typ. 5 mA | |
| Current consumption K-bus | typ. 8 mA | |
| Electrical isolation | 500 Vrms (K-bus/field potential) | |
| Bit width in the process image | 4 inputs | |
| Configuration | no address or configuration setting | |
| Weight | approx. 55 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all KSxxxx Bus Terminals | |