









The KL1402 and KL1412 complement the proven KL1404, KL1414, KL1408 and KL1418 digital input terminals with their type 3 specification. The current/voltage characteristics have been optimised for 2-wire sensors. The input current in low state is increased to a minimum value of 1.5 mA and therefore supports the majority of commercially available 2-wire sensors. A typical value for the energy-saving high current is 2.2 mA. The input complies with the IEC 61131-2 type 3 standard and is compatible with type 1.
| Technical data | KL1402 | KS1402 | KL1412 | KS1412 |
|---|---|---|
| Number of inputs | 2 | |
| Nominal voltage | 24 V DC (-15 %/+20 %) | |
| “0“ signal voltage | -3…+5 V (IEC 61131-2, type 1/3) | |
| “1“ signal voltage | 11…30 V (IEC 61131-2, type 3) | |
| “0“ signal current | 0…1.5 mA | |
| “1“ signal current | 2.0…2.5 mA | |
| Input filter | 3 ms | 0.2 ms |
| Current consumption K-bus | typ. 3 mA | |
| Electrical isolation | 500 Vrms (K-bus/field potential) | |
| Bit width in the process image | 2 inputs | |
| Configuration | no address or configuration setting | |
| Weight | approx. 50 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all KSxxxx Bus Terminals | |