











The KL1404, KL1414 and KL1434 digital input terminals acquire the binary 24 V control signals and transmit them, in an electrically isolated form, to the higher-level automation unit. The Bus Terminals contain four channels that indicate their signal state by means of LEDs. The KL1404, KL1414 and KL1434 versions have different input filters. The input signal of the KL1404 and KL1414 corresponds to IEC 61131-2 type 3 and is compatible with type 1. The input signal of the KL1434 corresponds to type 2. Additionally, the 4-channel Bus Terminals enable the direct connection of four 2-wire sensors. Four +24 V connection points are provided.
| Technical data | KL1404 | KS1404 | KL1414 | KS1414 | KL1434 | KS1434 |
|---|---|---|---|
| Number of inputs | 4 | ||
| Nominal voltage | 24 V DC (-15 %/+20 %) | ||
| “0“ signal voltage | -3…+5 V (IEC 61131-2, type 1/3) | -3…+5 V (IEC 61131-2, type 1/3) | -3…+5 V (IEC 61131-2, type 2) |
| “1“ signal voltage | 11…30 V (IEC 61131-2, type 3) | 11…30 V (IEC 61131-2, type 3) | 11…30 V (IEC 61131-2, type 2) |
| “0“ signal current | 0…1.5 mA | 0…1.5 mA | – |
| “1“ signal current | 2.0…2.5 mA | 2.0…2.5 mA | typ. 6 mA (IEC 61131-2, type 2) |
| Input filter | 3.0 ms | 0.2 ms | 0.2 ms |
| Current consumption K-bus | typ. 3 mA | ||
| Electrical isolation | 500 Vrms (K-bus/field potential) | ||
| Bit width in the process image | 4 inputs | ||
| Configuration | no address or configuration setting | ||
| Weight | approx. 50 g | ||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all KSxxxx Bus Terminals | ||
Product announcement |
KL1404, KS1404, KL1414, KS1414, KL1434: available KS1434: estimated market release 3rd quarter 2009 |