

















The digital input terminals KL1408 and KL1418 (positive switching) and KL1488 and KL1498 (negative switching) acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation unit. The Bus Terminals contain eight channels which indicate their signal state by means of light emitting diodes. They are particularly suitable for space-saving use in control cabinets. By using the single-ended connection technique, a multi-channel sensor can be connected in the smallest space with a minimum amount of wiring. The power contacts are looped through.
For the KL1408 and KL1418 Bus Terminals, the reference ground for all inputs is the 0 V power contact. For the KL1488 and KL1498 Bus Terminals, the reference point for all inputs is the 24 V power contact. These versions have input filters with different speeds.
| Technical data | KL1408 | KS1408 | KL1418 | KS1418 | KL1488 | KS1488 | KL1498 | KS1498 |
|---|---|---|---|---|
| Number of inputs | 8 | |||
| Nominal voltage | 24 V DC (-15 %/+20 %) | |||
| “0“ signal voltage | -3…+5 V (IEC 61131-2, type 1/3) | -3…+5 V (IEC 61131-2, type 1/3) | 18…30 V | 18…30 V |
| “1“ signal voltage | 11…30 V (IEC 61131-2, type 3) | 11…30 V (IEC 61131-2, type 3) | 0…7 V | 0…7 V |
| “0“ signal current | 0…1.5 mA | 0…1.5 mA | – | – |
| “1“ signal current | 2.0…2.5 mA | 2.0…2.5 mA | typ. 3 mA | typ. 3 mA |
| Input filter | 3.0 ms | 0.2 ms | 3.0 ms | 0.2 ms |
| Current consumption K-bus | typ. 5 mA | |||
| Electrical isolation | 500 Vrms (K-bus/field potential) | |||
| Bit width in the process image | 8 inputs | |||
| Configuration | no address or configuration setting | |||
| Weight | approx. 55 g | |||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |||
| Relative humidity | 95 %, no condensation | |||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |||
| Protect. class/installation pos. | IP 20/variable | |||
| Pluggable wiring | for all KSxxxx Bus Terminals | |||
Product announcement |
KL1408, KS1408, KL1418, KS1418, KL1488, KL1498: available KS1488, KS1498: estimated market release 3rd quarter 2009 |