Digital Input
KL17x2
Input 1
Power contacts
Input 2
(KL1722:
120 V/230 V)
120 V/
230 V
0 V
PE
Signal LED1
Signal LED2
4-wire
3-wire
2-wire
Top view
Contact assembly
Connection
KL1702, KL1712, KL1722 | 2-channel digital input terminals 120…230 V AC
The KL1702, KL1712, KL1712-0060 and KL1722 digital input terminals acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation unit. It is possible to connect 60 V DC or 120 V/230 V AC actuators directly. The Bus Terminals contain two channels that indicate their signal state by means of light emitting diodes. The KL1722 version does not have any power contacts. This makes it possible to create individual potential groups. The voltage between input 1 and input 2 must not exceed the max. nominal voltage of 230 V AC.
| Technical data |
KL1702 | KS1702 |
KL1712 | KS1712 |
KL1712-0060 | KS1712-0060 |
KL1722 | KS1722 |
| Number of inputs |
2 |
2 |
2 |
2 (no power contacts) |
| Nominal voltage |
120 V AC/230 V AC |
120 V AC/DC |
60 V DC |
120 V AC/230 V AC |
| “0“ signal voltage |
0…40 V |
0…40 V |
0…20 V |
0…40 V |
| “1“ signal voltage |
79…260 V |
80…140 V |
40…70 V |
79…260 V |
| Input current |
> 3 mA, typ. 6 mA |
| Current consumption K-bus |
typ. 3 mA |
| Switching times |
10 ms |
| Electrical isolation |
500 Vrms (K-bus/mains voltage); 3,750 V AC, 1 min. |
| Bit width in the process image |
2 inputs |
| Configuration |
no address or configuration setting |
| Weight |
approx. 60 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
| KL1702-0010 |
230 V AC input circuit with type 2 characteristics |
| KL1712-0010 |
24 V AC/DC input circuit |