











The KL2114 and KL2134 digital output terminals connect the binary control signals from the automation unit on to the actuators at the process level with electrical isolation. The load current output of the KL2114 version is protected against overload and short-circuit. The KL2134 is protected against reverse polarity connection. The Bus Terminals contain four channels that indicate their signal state by means of light emitting diodes.
| Technical data | KL2114 | KS2114 | KL2134 | KS2134 |
|---|---|---|
| Number of outputs | 4 | |
| Rated load voltage | 24 V DC (-15 %/+20 %) | |
| Load type | ohmic, inductive, lamp load | |
| Max. output current | 0.5 A (short-circuit-proof) per channel | |
| Reverse voltage protection | no | yes |
| Electrical isolation | 500 Vrms (K-bus/field potential) | |
| Current consumption power contacts | typ. 30 mA | |
| Current consumption K-bus | typ. 9 mA | |
| Bit width in the process image | 4 outputs | |
| Configuration | no address or configuration setting | |
| Weight | approx. 70 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all KSxxxx Bus Terminals | |