



































The KL2408 (positive switching) and KL2488 (negative switching) digital output terminals connect the binary control signals from the automation unit on to the actuators at the process level with electrical isolation. The KL2408/KL2488 variants are protected against reverse polarity connection. They handle load currents with outputs that are protected against overload and short-circuit. The Bus Terminals contain eight channels which indicate their signal state by means of light emitting diodes. They are particularly suitable for space-saving use in control cabinets. The connection technology is optimised for single-ended inputs. All components have to use the same reference point as the KL2408 or KL2488. The power contacts are looped through. In the KL2408 model, the outputs are supplied by the 24 V power contact. In the KL2488 model, they are supplied via the 0 V power contact.
| Technical data | KL2408 | KS2408, KL2488 | KS2488 |
|---|---|
| Number of outputs | 8 |
| Rated load voltage | 24 V DC (-15 %/+20 %) |
| Load type | ohmic, inductive, lamp load |
| Max. output current | 0.5 A (short-circuit-proof) per channel, total current 3 A |
| Reverse voltage protection | yes |
| Electrical isolation | 500 Vrms (K-bus/field potential) |
| Current consumption power contacts | typ. 60 mA |
| Current consumption K-bus | typ. 18 mA |
| Bit width in the process image | 8 outputs |
| Configuration | no address or configuration setting |
| Weight | approx. 70 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Relative humidity | 95 %, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. | IP 20/variable |
| Pluggable wiring | for all KSxxxx Bus Terminals |
Product announcement |
KL2408, KS2408, KL2488: available KS2488: estimated market release 3rd quarter 2008 |