









The KL2602 output terminal has two relays each of which has a single contact. The relay contact is connected to the power contacts, which are suitable for use at up to 230 V AC, and can be generally used for switching devices requiring mains power. The Bus Terminal indicates its signal state by means of a light emitting diode. The KL2612 and KL2622 Bus Terminals have potential-free contacts. The power contacts are not looped through.
| Technical data | KL2602 | KS2602 | KL2612 | KS2612 | KL2622 | KS2622 |
|---|---|---|---|
| Number of outputs | 2 x make contacts for power contact | 2 x change-over | 2 x make contacts |
| Rated load voltage | 230 V AC/30 V DC | 125 V AC/30 V DC | 230 V AC/30 V DC |
| Ohmic switching current | 5 A AC/DC | 0.5 A AC/2 A DC | 5 A AC/DC |
| Inductive switching current | 2 A AC/DC | no data | 2 A AC/DC |
| Minimum permitted load | 10 mA at 5 V DC | 10 µA at 10 mV | 10 mA at 5 V DC |
| Lamp test, electronic ballast | 4 x 58 W | – | 4 x 58 W |
| Electrical isolation | 500 Vrms (K-bus/field potential) | ||
| Current consumption K-bus | 80 mA | 60 mA | 85 mA |
| Bit width in the process image | 2 outputs | ||
| Operating cycles mech. (min.) | 2 x 107 | 1 x 108 | 2 x 107 |
| Operating cycles electr. (min.) | 1 x 105 (5 A/30 V DC) | 2 x 105 (1 A/30 V DC) | 1 x 105 (5 A/30 V DC) |
| Configuration | no address or configuration setting | ||
| Weight | 85 g | 80 g | approx. 80 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all KSxxxx Bus Terminals | ||