Digital Output
KL2722, KL2732
Output 1
Power contacts
Output 2
230 V
N
PE
Signal LED1
Signal LED2
Top view
Contact assembly
KL2722
Contact assembly
KL2732
KL2722, KL2732 | 2-channel triac output terminals 12…230 V AC, 1 A
The KL2722 and KL2732 output terminals use a power switch to control mains voltage from 12 V to 230 V AC. The switching element is a triac, which is connected to the power contact potential. As a semiconductor switch, it is not subject to wear. The steady load capacity of a digital output is 1 A. The KL2722 and KL2732 have two mutually locked outputs. They differ in terms of their interfacing with the power contacts. The KL2732 operates with two potential-free switches. All outputs indicate their logical state via an LED. The KL2722 is most suitable for reverse motors.
| Technical data |
KL2722 | KS2722 |
KL2732 | KS2732 |
| Number of outputs |
2 x make contacts, mutually locked |
2 x make contacts (without power contacts) |
| Rated load voltage |
12…230 V AC |
| Output current |
1 A (leakage current: typ. 0.8 mA, max. 1.5 mA) |
| Surge voltage protection |
> 275 V |
| Peak current |
40 A (16 ms), 3 A (30 s) |
| Switch-on time |
0.1…10 ms, zero crossing |
| Switch-off time |
T/2 |
| Maximum residual voltage |
1.5 V (60 mA…1 A), 150 Ω (< 60 mA) |
| Electrical isolation |
500 Vrms (K-bus/field voltage), 3,750 V AC (1 min.) |
| Current consumption K-bus |
10 mA |
| Bit width in the process image |
2 outputs |
| Configuration |
no address or configuration setting |
| Weight |
approx. 55 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
| KL2722-0010 |
without reciprocal locking of the channels, total current 1 A |
| KL2732-0010 |
without reciprocal locking of the channels, total current 1 A |