






The KL2964 output terminal has two relays, each featuring four contacts, with two make contacts and the break contacts connected in series. The KL2964 is intended for connection to the KL2904 TwinSAFE output terminal or one of the outputs of the KL6904 TwinSAFE Logic Bus Terminal. It enables contact multiplication without external contactors, thereby reducing the wiring effort. The status of the make contacts can be queried via the forcibly guided contact (break contact).
| Technical data | KL2964 |
|---|---|
| Number of inputs | 3 x make contact, 1 x break contact (forcibly guided) |
| Rated load voltage | 230 V AC/24 V DC |
| Switching current max. | make contact: max. 3.5 A/5 A depending on connections |
| Current consumption K-bus | – |
| Bit width in the process image | – |
| Operating cycles mech. (min.) | 10 x 106 |
| Operating cycles electr. (min.) | 1 x 105 (5 A/250 V AC) |
| Configuration | no address or configuration setting |
| Weight | approx. 107 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Relative humidity | 95 %, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| Installation position | horizontal |
| Protection class | IP 20 |
Product announcement |
estimated market release 4th quarter 2008 |