Analog Input
KL3001, KL3002
+ Input 1
- Input 1
Ground
Shield
Ground
Shield
Run LED1
Top view
Contact assembly
Connection
+ Input 1
- Input 1
Ground
Shield
+ Input 2
- Input 2
Ground
Shield
Run LED1
Run LED2
Top view
Contact assembly
Connection
KL3001, KL3002 | 1-, 2-channel analog input terminals -10…+10 V
The KL3001 and KL3002 analog input terminals handle signals in the range from -10 to +10 V. The voltage is digitised to a resolution of 12 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the Bus Terminal have differential inputs and possess a common, internal ground potential. The KL3001 is the single-channel variant with differential input and is characterised by its fine granularity and electrical isolation. The KL3002 version combines two channels in one housing. The light emitting diodes give an indication of the data exchange with the Bus Coupler.
| Technical data |
KL3001 | KS3001 |
KL3002 | KS3002 |
| Number of inputs |
1 |
2 |
| Power supply |
via the K-bus |
| Signal voltage |
-10…+10 V |
| Internal resistance |
> 200 kΩ |
| Common-mode voltage UCM |
35 V max. |
| Resolution |
12 bits (for 0…10 V range: resolution 11 bits) |
| Conversion time |
~ 1 ms |
~ 2 ms |
| Measuring error |
< ±0.3 % (relative to full scale value) |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Current consumption K-bus |
typ. 65 mA |
| Bit width in the process image |
input: 1 x 16 bit data (1 x 8 bit control/status optional) |
input: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration |
no address or configuration setting |
| Weight |
approx. 70 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
| KL3002-0010 |
Siemens S5 format |
| KL3002-0011 |
fast µP, scan time approx. 0.5 ms |
| KL3002-0050 |
Siemens S7 format |