Analog Input
KL301x, KL302x
+ Input 1
- Input 1
Ground
Shield
Ground
Shield
Run LED1
Error LED1
Top view
Contact assembly
Connection
+ Input 1
- Input 1
Ground
Shield
+ Input 2
- Input 2
Ground
Shield
Run LED1
Run LED2
Error LED1
Error LED2
Top view
Contact assembly
Connection
KL3011, KL3012, KL3021, KL3022 | 1-, 2-channel analog input terminals 0/4…20 mA
The KL3011, KL3012, KL3021 and KL3022 analog input terminals handle signals in the range from 0 to 20 mA or 4 to 20 mA. The current is digitised to a resolution of 12 bits and is transmitted, in an electrically isolated form, to the higher-level automation device. The input channels of the Bus Terminal have differential inputs and possess a common, internal ground potential. The KL3011 and KL3021 are the single-channel variants and are characterised by their fine granularity and electrical isolation. The KL3012 and KL3022 versions combine two channels in one housing. An open lead or overload condition are detected, and the terminal status is relayed to the controller via the K-bus. The run LEDs give an indication of the data exchange with the Bus Coupler. The error LEDs indicate an overload condition and a broken wire.
| Technical data |
KL3011 | KS3011 |
KL3012 | KS3012 |
KL3021 | KS3021 |
KL3022 | KS3022 |
| Number of inputs |
1 |
2 |
1 |
2 |
| Power supply |
via the K-bus |
| Signal current |
0…20 mA |
0…20 mA |
4…20 mA |
4…20 mA |
| Internal resistance |
80 Ω + 0.7 V |
| Common-mode voltage UCM |
35 V max. |
| Resolution |
12 bits |
| Conversion time |
~ 1 ms |
~ 2 ms |
~ 1 ms |
~ 2 ms |
| Measuring error |
< ±0.3 % (relative to full scale value) |
| Surge voltage resistance |
35 V DC |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Current consumption K-bus |
typ. 60 mA |
| Bit width in the process image |
input: 1 x 16 bit data (1 x 8 bit control/status optional) |
input: 2 x 16 bit data (2 x 8 bit control/status optional) |
input: 1 x 16 bit data (1 x 8 bit control/status optional) |
input: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Weight |
70 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
KL3012-0010
|
Siemens S5 format |
KL3012-0011
|
altered range: 0…21.5 mA, maximum value corresponds to 21.5 mA instead of 20 mA |
KL3012-0012
|
fast µP, scan time approx. 0.5 ms |
KL3012-0050
|
Siemens S7 format |
KL3022-0010
|
Siemens S5 format |
KL3022-0011
|
fast µP, scan time approx. 0.5 ms |
KL3022-0050
|
Siemens S7 format |