Analog Input
KL3044, KL3054
+ Input 1
Ground
+ Input 3
Ground
+ Input 2
Ground
+ Input 4
Ground
Error LED1
Error LED2
Error LED3
Error LED4
Top view
Contact assembly
Connection
KL3044, KL3054 | 4-channel analog input terminals 0/4…20 mA
The job of the KL3044 and KL3054 analog input terminals is to transmit analog measurement signals with electrical isolation to the automation device. The input electronics is independent of the supply voltage of the power contacts. The ground connection is the reference potential for the inputs. The error LEDs indicate an overload condition, additionally, the KL3054 indicates a broken wire. The KL3044 and KL3054 versions combine four channels in one housing.
| Technical data |
KL3044 | KS3044 |
KL3054 | KS3054 |
| Number of inputs |
4 |
| Signal current |
0…20 mA |
4…20 mA |
| Internal resistance |
80 Ω + 0.7 V |
| Resolution |
12 bits |
| Conversion time |
~ 4 ms |
| Measuring error |
< ±0.3 % (relative to full scale value) |
| Surge voltage resistance |
35 V max. |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Current consumption K-bus |
typ. 65 mA |
typ. 75 mA |
| Bit width in the process image |
input: 4 x 16 bit data (4 x 8 bit control/status optional) |
| Configuration |
no address or configuration setting |
| Weight |
70 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
| KL3054-0050 |
Siemens S7 format |