



















The job of the KL3051 and KL3052 analog input terminals is to supply power to measuring transducers located in the field and to transmit analog measurement signals with electrical isolation to the automation device. The voltage for the sensors is supplied to the terminals via the power contacts. The power contacts can optionally be supplied with operating voltage in the standard way or via a power feed terminal (KL9xxx) with electrical isolation. The input electronics is independent of the supply voltage of the power contacts. The 0 V rail is the reference potential for the inputs. The run LEDs give an indication of the data exchange with the Bus Coupler. The error LEDs indicate an overload condition and a broken wire.
| Technical data | KL3051 | KS3051 | KL3052 | KS3052 |
|---|---|---|
| Number of inputs | 1 | 2 |
| Power supply | 24 V DC via power contacts | |
| Signal current | 4…20 mA | |
| Technology | single-ended | |
| Internal resistance | 80 Ω + 0.7 V | |
| Common-mode voltage UCM | – | |
| Resolution | 12 bits | |
| Conversion time | ~ 1 ms | ~ 2 ms |
| Measuring error | < ±0.3 % (relative to full scale value) | |
| Surge voltage resistance | 35 V max. | |
| Electrical isolation | 500 V (K-bus/signal voltage) | |
| Current consumption power contacts | only load | |
| Current consumpt. K-bus | typ. 65 mA | |
| Bit width in the process image | input: 1 x 16 bit data (1 x 8 bit control/status optional) | input: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration | no address or configuration setting | |
| Special features | with sensor supply | |
| Weight | approx. 70 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | -25…+60 °C/-40…+85 °C |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all KSxxxx Bus Terminals | |
| Approvals | CE, UL, Ex, GL | |
![]() |
![]() |
![]() |
| Special terminals | |
|---|---|
| KL3052-0010 | Siemens S5 format |
| KL3052-0011 | fast µP, scan time approx. 0.5 ms |
| KL3052-0012 | changed diagnostic level (< 3.5 mA or > 21.5 mA) |
| KL3052-0050 | Siemens S7 format |