Analog Input
KL3061, KL3062
+ Input 1
Ground
Shield
Ground
Shield
Run LED1
Top view
Contact assembly
Connection
+ Input 1
Ground
Shield
+ Input 2
Ground
Shield
Run LED1
Run LED2
Top view
Contact assembly
Connection
KL3061, KL3062 | 1-, 2-channel analog input terminals 0…10 V
The KL3061 and KL3062 analog input terminals handle signals in the range from 0 to 10 V. The voltage is digitised to a resolution of 12 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of a Bus Terminal have a common ground potential, the reference ground. The KL3061 is the single-channel variant and is characterised by its fine granularity and electrical isolation. The KL3062 version combines two channels in one housing. The run LEDs give an indication of the data exchange with the Bus Coupler.
| Technical data |
KL3061 | KS3061 |
KL3062 | KS3062 |
| Number of inputs |
1 (single-ended) |
2 (single-ended) |
| Power supply |
via the K-bus |
| Signal voltage |
0…10 V |
| Internal resistance |
> 130 kΩ |
| Resolution |
12 bits |
| Conversion time |
~ 1 ms |
~ 2 ms |
| Measuring error |
< ±0.3 % (relative to full scale value) |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Current consumption K-bus |
typ. 60 mA |
| Bit width in the process image |
input: 1 x 16 bit data (1 x 8 bit control/status optional) |
input: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration |
no address or configuration setting |
| Weight |
approx. 60 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
KL3062-0010
|
Siemens S5 format |
KL3062-0011
|
voltage level 0…20 V |
KL3062-0012
|
fast µP, scan time approx. 0.5 ms |
KL3062-0013
|
voltage level 0…30 V |
KL3062-0050
|
Siemens S7 format |