Run LED1
Error LED1
+R1
RL1
-R1
Shield
Shield
Top view
Contact assembly
Run LED1
Error LED1
Run LED2
Error LED2
+R1
RL1
-R1
Shield
+R2
RL2
-R2
Shield
Top view
Contact assembly
KL3201, KL3202 | 1-, 2-channel input terminals PT100 (RTD)
The KL3201 and KL3202 analog input terminals allow resistance sensors to be connected directly. The Bus Terminal’s circuitry can operate the sensors using 2-wire or 3-wire connection techniques. Linearisation over the full temperature range is realised with the aid of a microprocessor. The temperature range can be selected freely. The Bus Terminals standard settings are: resolution 0.1 °C in the temperature range of PT100 sensors in 3-wire connection. The run LEDs give an indication of the data exchange with the Bus Coupler. The error LEDs indicate sensor faults (e.g. a broken wire).
| Technical data |
KL3201 | KS3201 |
KL3202 | KS3202 |
| Number of inputs |
1 |
2 |
| Power supply |
via the K-bus |
| Technology |
2-/3-wire |
| Sensor types |
PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000 resistance measurement (e.g. potentiometer, 10 Ω…1.2/5 kΩ) |
| Connection method |
2- or 3-wire (default: 3-wire) |
| Measuring range |
-200…+850 °C (PT sensors); -60…+250 °C (Ni sensors) |
| Resolution |
0.1 °C per digit |
| Conversion time |
~ 200 ms |
~ 250 ms |
| Measuring current |
typ. 0.5 mA |
| Measuring error |
< ±1 °C |
| Electrical isolation |
500 V (K-bus/signal voltage) |
| Current consumption power contacts |
– (no power contacts) |
| Current consumpt. K-bus |
typ. 60 mA |
| Bit width in the process image |
input: 1 x 16 bit data (1 x 8 bit control/status optional) |
input: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration |
no address setting, configuration via Bus Coupler or controller |
| Special features |
open-circuit recognition |
| Weight |
approx. 70 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
-25…+60 °C/-40…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Approvals |
CE, UL, Ex |
 |
 |
 |
| Special terminals |
|
| KL3202-0010 |
PT200 |
| KL3202-0011 |
PT200 in Siemens S5 format |
| KL3202-0012 |
PT500 |
| KL3202-0013 |
PT500 in Siemens S5 format |
| KL3202-0014 |
PT1000 |
| KL3202-0015 |
PT1000 in Siemens S5 format |
| KL3202-0016 |
Ni100 |
| KL3202-0017 |
Ni100 in Siemens S5 format |
| KL3202-0020 |
resistance measurement 0…1.2 kΩ |
| KL3202-0021 |
PT100 in Siemens S5 format |
| KL3202-0023 |
Ni120 |
| KL3202-0024 |
Ni120 in Siemens S5 format |
| KL3202-0025 |
Ni1000 |
| KL3202-0026 |
Ni1000 in Siemens S5 format |
| KL3202-0027 |
resistance measurement 10…10 kΩ |
| KL3202-0028 |
Resolution increased to 0.01 °C; the measurement range is reduced to -40 °C to +128 °C. The absolute accuracy is 0.3 °C, differential error is 0.1 °C. |
| KL3202-0029 |
Ni1000 per Landis&Staefa characteristic curve (Siemens, 100° corresponds to 1,500 Ω) |