Analog Input
KL3311, KL3312
+ TC1
- TC1
Shield
Shield
Run LED1
Error LED1
Top view
Contact assembly
Connection
+TC
-TC
Observe for earthed thermocoupler: differential inputs max. ± 2 V to ground
+ TC1
- TC1
Shield
+ TC2
- TC2
Shield
Run LED1
Run LED2
Error LED1
Error LED2
Top view
Contact assembly
Connection
+TC
-TC
Observe for earthed thermocoupler: differential inputs max. ± 2 V to ground
KL3311, KL3312 | 1-, 2-channel thermocouple input terminals with open-circuit recognition
The KL3311 and KL3312 analog input terminals allow thermocouples to be connected directly. The Bus Terminal’s circuitry can operate thermocouple sensors using the 2-wire technique. Linearisation over the full temperature range is realised with the aid of a microprocessor. The temperature range can be selected freely. The error LEDs indicate a broken wire. Compensation for the cold junction is made through an internal temperature measurement at the terminals. The KL3311/KL3312 can also be used for mV measurement.
| Technical data |
KL3311 |
KL3312 |
| Number of inputs |
1 |
2 |
| Power supply |
via the K-bus |
| Thermocouple sensor types |
types J, K, L, B, E, N, R, S, T, U (default setting type K), mV measurement |
| Connection method |
2-wire |
| Temperature range |
in the range defined in each case for the sensor (default setting: type K; -100…+1,370 °C) |
| Resolution |
0.1 °C per digit |
| Conversion time |
~ 200 ms |
~ 250 ms |
| Wiring fail indication |
yes |
| Measuring error |
< ±0.5 % (relative to full scale value) |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Current consumption K-bus |
typ. 65 mA |
| Bit width in the process image |
input: 1 x 16 bit data (1 x 8 bit control/status optional) |
input: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration |
no address setting, configuration via Bus Coupler or controller |
| Weight |
70 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Special terminals |
|
KL3312-0010
|
type J |
KL3312-0011
|
type J in Siemens S5 format |
KL3312-0012
|
type L |
KL3312-0013
|
type L in Siemens S5 format |
KL3312-0014
|
type B |
KL3312-0015
|
type B in Siemens S5 format |
KL3312-0016
|
type E |
KL3312-0017
|
type E in Siemens S5 format |
KL3312-0018
|
type N |
KL3312-0019
|
type N in Siemens S5 format |
KL3312-0020
|
type R |
KL3312-0021
|
type R in Siemens S5 format |
KL3312-0022
|
type S |
KL3312-0023
|
type S in Siemens S5 format |
KL3312-0024
|
type T |
KL3312-0025
|
type T in Siemens S5 format |
KL3312-0026
|
type U |
KL3312-0027
|
type U in Siemens S5 format |
KL3312-0028
|
0…120 mV measurement |
KL3312-0029
|
type K in Siemens S5 format |
KL3312-0040
|
expanded temperature range for type S and L type S: -50…+1,700 °C (as supplied type L: -100…+900 °C) |
KL3312-0110
|
type J, Fahrenheit scaling |
KL3312-2000
|
setting of reference junction temperature via process image, unit 1/256° C in a 16 bit word |
KL3312-2100
|
external reference point temperature specification via process image is possible, the unit is 1/256 °C in 16-bit format, fast conversion time 65 ms |