













The KL4001 and KL4002 analog output terminals generate signals in the range from 0 to 10 V. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output channels of a Bus Terminal have a common ground potential. The KL4001 is the single-channel variant and is particularly suitable for signals with electrically isolated ground potentials. The KL4002 version combines two channels in one housing. The run LEDs give an indication of the data exchange with the Bus Coupler.
| Technical data | KL4001 | KS4001 | KL4002 | KS4002 |
|---|---|---|
| Technology | – | single-ended |
| Number of outputs | 1 | 2 |
| Power supply | via the K-bus | |
| Signal voltage | 0…10 V | |
| Load | > 5 kΩ (short-circuit-proof) | |
| Output error | < ±0.1 % (relative to end value) | |
| Resolution | 12 bits | |
| Conversion time | ~ 1.5 ms | |
| Electrical isolation | 500 V (K-bus/signal voltage) | |
| Current consumption power contacts | – (no power contacts) | |
| Current consumpt. K-bus | typ. 75 mA | |
| Bit width in the process image | output: 1 x 16 bit data (1 x 8 bit control/status optional) | output: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration | no address or configuration setting | |
| Special features | potential-free output | – |
| Weight | approx. 85 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | -25…+60 °C/-40…+85 °C |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all KSxxxx Bus Terminals | |
| Approvals | CE, UL, Ex | |
![]() |
![]() |
![]() |
| Special terminals | |
|---|---|
| KL4002-0010 | Siemens S5 format |
| KL4002-0011 | fast µP, scan time approx. 0.15 ms |
| KL4002-0050 | Siemens S7 format |
![]() |
![]() |