Analog Output
KL401x, KL402x
+ Output 1
Shield
Power contact 0 V
Power contact
+24 V
+24 V
0 V
Shield
Run LED1
Top view
Contact assembly
Connection
+ Output 1
Shield
Power contact 0 V
Power contact
+24 V
+ Output 2
+24 V
0 V
Shield
Run LED1
Run LED2
Top view
Contact assembly
Connection
KL4011, KL4012, KL4021, KL4022 | 1-, 2-channel analog output terminals 0/4…20 mA
The KL4011, KL4012, KL4021 and KL4022 analog output terminals generate analog output signals in the range from 0/4 to 20 mA. The power is supplied to the process level with a resolution of 12 bits and is electrically isolated. Ground potential for the output channels of a Bus Terminal is common with the 24 V DC supply. The output stages are powered by the 24 V supply. The KL4011 and KL4021 are the single-channel variants. The KL4012 and KL4022 versions combine two channels in one housing. The run LEDs give an indication of the data exchange with the Bus Coupler.
| Technical data |
KL4011 | KS4011 |
KL4012 | KS4012 |
KL4021 | KS4021 |
KL4022 | KS4022 |
| Number of outputs |
1 |
2 |
1 |
2 |
| Power supply |
24 V DC via the power contacts (alternative 15 V DC with Bus Terminal KL9515) |
| Signal current |
0…20 mA |
0…20 mA |
4…20 mA |
4…20 mA |
| Load |
< 500 Ω |
| Measuring error |
±0.5 LSB linearity error, ±0.5 LSB offset error, ±0.1 % (relative to full scale value) |
| Resolution |
12 bits |
| Conversion time |
~ 1.5 ms |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Current consumption K-bus |
typ. 60 mA |
| Bit width in the process image |
output: 1 x 16 bit data (1 x 8 bit control/status optional) |
output: 2 x 16 bit data (2 x 8 bit control/status optional) |
output: 1 x 16 bit data (1 x 8 bit control/status optional) |
output: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration |
no address or configuration setting |
| Weight |
approx. 80 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
KL4012-0010
|
Siemens S5 format |
KL4012-0011
|
altered range: 0…21.5 mA, maximum value corresponds to 21.5 mA instead of 20 mA |
KL4012-0050
|
Siemens S7 format |
KL4022-0010
|
Siemens S5 format |
KL4022-0050
|
Siemens S7 format |