































The KL4404, KL4408, KL4434 and KL4438 analog output terminals generate signals in the range between 0 to 10 V or -10 to +10 V. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. In the KL4404 and KL4434 Bus Terminals, the four outputs are 2-wire versions. The KL4408 and KL4438 variants combine eight channels in one housing and are particularly suitable for space-saving installation in control cabinets. The use of single conductor connection technology enables the connection of multi-channel actuator technology with minimum space requirements.
The Bus Terminals have a common ground potential. The power contacts are connected through. The reference ground of the outputs is the 0 V power contact. The LEDs indicate the data exchange with the Bus Coupler.
| Technical data | KL4404 | KS4404 | KL4408 | KS4408 | KL4434 | KS4434 | KL4438 | KS4438 |
|---|---|---|---|---|
| Number of outputs | 4 | 8 | 4 | 8 |
| Signal voltage | 0…10 V | 0…10 V | -10…+10 V | -10…+10 V |
| Load | > 5 kΩ (short-circuit-proof) | |||
| Measuring error | < ±0.1 % (relative to full scale value) | < ±0.2 % (relative to full scale value) | < ±0.1 % (relative to full scale value) | < ±0.2 % (relative to full scale value) |
| Resolution | 12 bits | |||
| Conversion time | ~ 4 ms | ~ 8 ms | ~ 4 ms | ~ 8 ms |
| Electrical isolation | 500 Vrms (K-bus/signal voltage) | |||
| Current consumption K-bus | 20 mA | |||
| Bit width in the process image | output: 4 x 16 bit data (4 x 8 bit control/status optional) | output: 8 x 16 bit data (8 x 8 bit control/status optional) | output: 4 x 16 bit data (4 x 8 bit control/status optional) | output: 8 x 16 bit data (8 x 8 bit control/status optional) |
| Configuration | no address or configuration setting | |||
| Weight | 75 g | |||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |||
| Relative humidity | 95 %, no condensation | |||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |||
| Protect. class/installation pos. | IP 20/variable | |||
| Pluggable wiring | for all KSxxxx Bus Terminals | |||
Product announcement |
KL4404, KL4408, KL4434, KL4438: available KS4404, KS4408, KS4434, KS4438: estimated market release 3rd quarter 2008 |