































The KL4414, KL4418, KL4424 and KL4428 analog output terminals generate signals in the range between 0/4 to 20 mA. The power is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output stage is powered by the 24 V supply. In the KL4414 and KL4424 Bus Terminals, the four outputs are 2-wire versions. The KL4418 and KL4428 variants combine eight channels in one housing and are particularly suitable for space-saving installation in control cabinets. The use of single conductor connection technology enables the connection of multi-channel actuator technology with minimum space requirements.
The Bus Terminals have a common ground potential. The power contacts are connected through. The reference ground of the outputs is the 0 V power contact. The LEDs indicate the data exchange with the Bus Coupler.
| Technical data | KL4414 | KS4414 | KL4418 | KS4418 | KL4424 | KS4424 | KL4428 | KS4428 |
|---|---|---|---|---|
| Number of outputs | 4 | 8 | 4 | 8 |
| Power supply | 24 V DC via the power contacts (alternative 15 V DC with Bus Terminal KL9515) | |||
| Signal voltage | 0…20 mA | 0…20 mA | 4…20 mA | 4…20 mA |
| Load | < 350 Ω (short-circuit-proof) | < 150 Ω (short-circuit-proof) | < 350 Ω (short-circuit-proof) | < 150 Ω (short-circuit-proof) |
| Measuring error | < ±0.1 % (relative to full scale value) | < ±0.2 % (relative to full scale value) | < ±0.1 % (relative to full scale value) | < ±0.2 % (relative to full scale value) |
| Resolution | 12 bits | |||
| Conversion time | ~ 4 ms | ~ 8 ms | ~ 4 ms | ~ 8 ms |
| Electrical isolation | 500 Vrms (K-bus/signal voltage) | |||
| Current consumption K-bus | typ. 20 mA | |||
| Bit width in the process image | output: 4 x 16 bit data (4 x 8 bit control/status optional) | output: 8 x 16 bit data (8 x 8 bit control/status optional) | output: 4 x 16 bit data (4 x 8 bit control/status optional) | output: 8 x 16 bit data (8 x 8 bit control/status optional) |
| Weight | 75 g | |||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |||
| Relative humidity | 95 %, no condensation | |||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |||
| Protect. class/installation pos. | IP 20/variable | |||
| Pluggable wiring | for all KSxxxx Bus Terminals | |||
Product announcement |
KL4414, KL4418, KL4424, KL4428: available KS4414, KS4418, KS4424, KS4428: estimated market release 3rd quarter 2008 |